HUBBELL
HUS_ID_PSC0011B10_PRODIMAGE
HUS_ID_PSC0011B10_PRODIMAGE
play
play

Straight Cuff Gloves Class 00 11" Black Size 9

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC0011B9

CLASS 00 11" BLACK SIZE 9

  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is black

Product details

General

Catalog Number

PSC0011B9

Color

Black

Material

Natural Rubber

Style

Straight Cuff

UPC

096359447245

Dimensions

Length

11 in

Weight

0.55 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 500 VAC
  • 750 VDC

Voltage Rating

Class 00 V

Logistics

Carton Quantity

10

Pallet Quantity

120