HUS_ID_PSC116RB10H_PRODIMAGE
HUS_ID_PSC116RB10H_PRODIMAGE
play

Straight Cuff Gloves Class 1 14" Red/Blk Size 9H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC114RB9H

CLASS 1 14" RED/BLK SIZE 9H

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is red under black

Product details

General

Color
Red Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Straight Cuff
UPC
096359448082

Dimensions

Length
14 in
Weight
1.22 lb
Width
9.5 in

Electrical Ratings

Voltage - Maximum
  • 7500 VAC
  • 11250 VDC
Voltage Rating
Class 1 V

Logistics

Carton Quantity
10
Pallet Quantity
120