HUBBELL
HUS_ID_PSC216RB10_PRODIMAGE
HUS_ID_PSC216RB10_PRODIMAGE
play

Straight Cuff Gloves Class 2 16" Red/Blk Size 9H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC216RB9H

CLASS 2 16" RED/BLK SIZE 9H

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is red under black

Product details

General

Catalog Number

PSC216RB9H

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Straight Cuff

UPC

096359448785

Dimensions

Length

16 in

Weight

1.88 lb

Width

9.5 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2 V

Logistics

Carton Quantity

10

Pallet Quantity

120