HUBBELL
HUS_ID_PSC216RB10_PRODIMAGE
HUS_ID_PSC216RB10_PRODIMAGE
play

Straight Cuff Gloves Class 2 18" Red/Blk Size 9

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC218RB9

CLASS 2 18" RED/BLK SIZE 9

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is red under black

Product details

General

Catalog Number

PSC218RB9

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Straight Cuff

UPC

096359448938

Dimensions

Length

18 in

Weight

2.02 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2 V

Logistics

Carton Quantity

10

Pallet Quantity

120