HUBBELL
HUS_ID_PSC316YB10_PRODIMAGE
HUS_ID_PSC316YB10_PRODIMAGE
play

Straight Cuff Gloves Class 3 18" Yel/Blk Size 12

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC318YB12

CLASS 3 18" YEL/BLK SIZE 12

  • Class 3
  • Maximum use voltage 26,500 volts AC / 39,750 DC
  • color is yellow under black

Product details

General

Catalog Number

PSC318YB12

Color

Yellow Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Straight Cuff

UPC

096359449225

Dimensions

Length

18 in

Weight

2.33 lb

Width

12 in

Electrical Ratings

Voltage - Maximum

  • 26500 VAC
  • 39750 VDC

Voltage Rating

Class 3 V

Logistics

Carton Quantity

10

Pallet Quantity

120