HUBBELL
HUS_ID_PSC416RB11_PRODIMAGE
HUS_ID_PSC416RB11_PRODIMAGE
play
HPS_ID_Class4BR_2_PRODIMAGE

Straight Cuff Gloves Class 4 16" Red/Blk Size 9

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC416RB9

CLASS 4 16" RED/BLK SIZE 9

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 DC
  • color is red under black

Product details

General

Catalog Number

PSC416RB9

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Straight Cuff

UPC

096359449379

Dimensions

Length

16 in

Weight

2.33 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4 V

Logistics

Carton Quantity

10

Pallet Quantity

120