HUBBELL
HUS_ID_PSC011R10_PRODIMAGE
HUS_ID_PSC011R10_PRODIMAGE
play
play

Straight Cuff Gloves Class 0 11" Red Size 12

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC011R12

CLASS 0 11" RED SIZE 12

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is red

Product details

General

Catalog Number

PSC011R12

Color

Red

Material

Natural Rubber

Style

Straight Cuff

UPC

096359566007

Dimensions

Length

11 in

Weight

0.82 lb

Width

12 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

Class 0 V

Logistics

Carton Quantity

10

Pallet Quantity

120