HUBBELL
HUS_ID_PSC0011B10_PRODIMAGE
HUS_ID_PSC0011B10_PRODIMAGE
play
play

Straight Cuff Gloves Class 00 14" Black Size 8H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC0014B8H

CLASS 00 14" BLACK SIZE 8H

  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is black

Product details

General

Catalog Number

PSC0014B8H

Color

Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Straight Cuff

UPC

096359447412

Dimensions

Length

14 in

Weight

0.71 lb

Width

8.5 in

Electrical Ratings

Voltage - Maximum

  • 500 VAC
  • 750 VDC

Voltage Rating

Class 00 V

Logistics

Carton Quantity

10

Pallet Quantity

120