HUBBELL
HPS_ID_C3081170_C3081171_PRODIMAGE
HPS_ID_C3081170_C3081171_PRODIMAGE

Capstan Hoist 1,000 lb. (115V AC)

Brand:

Chance

Catalog ID:

C3081170

CAPSTAN HOIST - 1000LB - 115V AC DRIVE, Improved design features a multiple-planetary drive/backstop-clutch assembled on the center shaft of a steel gear case with full-length internal teeth. This design handles more rugged jobs, extends service life and reduces maintenance. Lightweight yet powerful, these portable hoists move many heavyweight tasks and can get into remote or difficult-access sites. Examples: Setting utility poles, pulling wheeled equipment over obstacles, raising transformers (even over fences in back lots), hoisting heavy insulators, stringing and tensioning conductors, pulling cable (indoors and underground). Operator effort remains low for typical loads simply by adding wraps on the capstan drum. So little effort is required, any crew member can run the hoist. Control is so accurate, loads can be moved fractions of an inch.

4 wraps of rope = 1:44 ratio. That is, 1 lb. pull on Fall Line develops 44 lb. on Load Line. Therefore, 20 lb. of pull develops 880 lb. of lift.

Product details

General

Catalog Number

C3081170

EU RoHS Indicator

No

Power Supply

115V AC

Rope Speed at Rated Load

40' (12 m) per minute

Strength Rating - Ultimate

1000 lb

Style

1,000 lb. Electric Hoist

UPC

096359015987

Dimensions

Dimensions

26 in x 9.5 in x 13 in

Dimensions Metric

66.0 mm x 24.1 mm x 33.0 mm

Height

13 in

Height Metric

33 mm

Length

26 in

Length Metric

66 mm

Weight

49 lb

WeightMetric

22.2 kg

Width

9.5 in

WidthMetric

24.1 mm

Logistics

Pallet Quantity

18

Standard Package

1

Resources and downloads