HUBBELL
HPS_ID_C4170337_PRODIMAGE
HPS_ID_C4170337_PRODIMAGE

Capstan Hoist Electric Foot Control for 115V or 230V AC Units

Brand:

Chance

Catalog ID:

C4170337

Capstan Hoist Electric Foot Control, For 115V or 230V AC 1,000 lb. & 3,000 lb. Units

  • For use with models C3081170, C3081171, C3081370, and C3081371
  • 25 ft long with switch placed at center

Product details

General

Catalog Number

C4170337

Style

Electric Foot Control

Type

Capstan Hoist Accessories

UPC

096359022077

Dimensions

Dimensions

12 in x 7 in x 6 in

Dimensions Metric

30.5 mm x 17.8 mm x 15.2 mm

Height

6 in

Height Metric

15.2 mm

Length

12 in

Length Metric

30.5 mm

Weight

4 lb

WeightMetric

1.8 kg

Width

7 in

WidthMetric

17.8 mm

Logistics

Pallet Quantity

120

Standard Package

1

Resources and downloads

Specifications

Sales Drawings