HUBBELL
HPS_ID_C4000925_PRODIMAGE
HPS_ID_C4000925_PRODIMAGE

Double and Triple Blocks with 150 ft of 1/2 in Samson SSR-100-3 Rope

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4000925

Rope is pre-installed for immediate use out of the box

  • Shells and sheaves are made of high dielectric, fiberfilled natural nylon
  • Silicon Bronze Shaft with Oil-Impregnated Bronze Sheave Bearings
  • Dielectric rating in dry weather is 30,000 volts between bearing and mounting bolt nut
  • Maximum rope diameter accepted is 1/2"

Product details

General

Catalog Number

C4000925

Material

Polyolefin-Polyester Blend Rope

Max Load Lbs.

3500 lb

Style

Double & Triple Blocks w/ 150' of Rope

Swivel Top?

Yes

Type

Load Lift Assist

UPC

096359016960

Dimensions

Weight

20.5 lb

WeightMetric

9.3 kg

Logistics

Pallet Quantity

24

Standard Package

1

Resources and downloads

Specifications

Sales Drawings