HUBBELL
Image of C4170143 Endless Nylon Sling, 2 in X 8 ft
* Representative image
Image of C4170143 Endless Nylon Sling, 2 in X 8 ft

Endless Nylon Sling, 2 in X 8 ft

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4170143

non-insulating webbing slings are made in a highly visible safety yellow.

  • ENDLESS: The most versatile of all. Used in vertical, basket or choker hitch it conforms precisely to the shape of the load
  • Permits the two parts of the sling which go around the load to spread apart to provide a "cradle" for the load
  • Easiest & longest lasting because no eyes to determine waring points
  • No metal of any kind, either in the body or in the form of end fittings

Product details

General

Catalog Number

C4170143

EU RoHS Indicator

No

Material

Nylon

Maximum Load Capacity - Basket

12,800 lb., 5,806 kg

Maximum Load Capacity - Choke

5,000 lb., 2,268 kg

Maximum Load Capacity - Vertical

6,400 lb., 2,903 kg

Style

Endless

Type

Load Lift Assist

UPC

096359021513

Dimensions

Length

8 ft

Length Metric

2.4 m

Weight

1.05 lb

Width

2 in

WidthMetric

50.8 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads