HUBBELL
Image of PM2424CLH00009 Cover, PM2424, Polymer Concrete
* Representative image
Image of PM2424CLH00009 Cover, PM2424, Polymer Concrete
play
play
play

Cover, PM2424, Polymer Concrete

Brand:

Pencell

Catalog ID:

PM2424CLH00009

PenCell Covers are available in either Polymer Concrete or HDPE, depending on style and load rating needs in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

Product details

General

Catalog Number

PM2424CLH00009

Insulated?

No

Load Rating (ANSI Tier)

20k

Material

Polymer Concrete

Weight Load Rating (Design/Test)

20,000 lb

Dimensions

Length

24 in

Weight

98 lb

Width

24 in

Resources and downloads

Specifications

Sales Drawings

Videos

play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Small Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
Hubbell Power Systems In Depth: ANSI-SCTE 77
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
PenCell® How It's Made