HUBBELL
Image of PG1015WAS009 Cover, polymer concrete, Tier 8, 10"x15"
* Representative image
Image of PG1015WAS009 Cover, polymer concrete, Tier 8, 10"x15"
play
play
play

Cover, polymer concrete, Tier 8, 10"x15"

Brand:

QUAZITE

Catalog ID:

PG1015WAS009

Quazite® ANSI/SCTE 77 certified enclosure covers feature a strong and duarble polymer concrete construction in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

Product details

General

Catalog Number

PG1015WAS009

Insulated?

No

Load Rating (ANSI Tier)

T5

Material

Polymer Concrete

UPC

662037118259

Dimensions

Dimensions

15 in x 10 in x 1 in

Height

1 in

Length

15 in

Weight

20 lb

Width

10 in

Resources and downloads

Specifications

Videos

play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Small Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
Hubbell Power Systems In Depth: ANSI-SCTE 77
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
PenCell® How It's Made