BUR_SKU-ACC-R4
BUR_SKU-ACC-R4

ACC-R4, Rail Cable Clip, Up to 4 0.29" PV wires

Brand:

Burndy

Catalog ID:

ACC-R4

Rail Cable Clips.

UL 1565 listed; Accomadates a broad range of cable combinations and sizes; No tools reputed for installation

Product details

General

Application
1 to 4 PV wires,Wire Diameter Range: 4.1mm - 6.5mm per each cable
Construction Material - Main
Nylon
EU RoHS Indicator
Contact Manufacturer
Item Type
3B
Material
304 Stainless Steel
Mounting Method
Racking: Unirac, Ironrigde, Everest or similar rack profiles
Sub Brand
Wiley
Trade Name
WILEY
Type
Cable Clips
UPC
781810537091
UPC 12 Digit
7818105370911

Dimensions

Dimension - Thread Size
-

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
Yes
Certification - ETL
N
Certification - UL Recognized
N
Certified Listed
UL1565
Industry Standard(s)
UL1565
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
4000