HUBBELL
BUR_PPHID-264194_CTSSFC
BUR_PPHID-264194_CTSSFC

CTSS675800FC304Q, 304 Stainless Steel Cable Tie, 675 Lb Tensile, 39.37" Long, Fully Coated

Brand:

Burndy

Catalog ID:

CTSS675800FC304Q

Fully coated stainless steel cable ties 304 grade, Tensile strength: 675 Lb, 39.37" L, 0.62" W, 8.11" Bundle Dia.

Stainless Steel Cable Tie - Fully Coated

Product details

General

Catalog Number

CTSS675800FC304Q

Connector Type

FULLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Rating - Minimum Tensile Strength lbs

675

Trade Name

UNIRAPâ„¢

UPC

781810647226

Dimensions

Dimension - Bundle Diameter Max inch

8.11

Dimension - L Length Overall mm

1000 mm

Dimension - Length Overall inch

39.37 in

Dimension - Width inch

0.62 in

Dimension - Width mm

15.9 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

300

Minimum Pack Quantity

25