HUBBELL
BUR_PPHID-264171_CT-BLK
BUR_PPHID-264171_CT-BLK

CT50300M0UG, Cable Tie, 3" Max Bundle, 50 Lb Tensile, UV Black, Universal Grade

Brand:

Burndy

Catalog ID:

CT50300M0UG

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Black, 11.34"L, 0.18"W, 03.00" Bundle Dia.

Standard Cable Tie

Product details

General

Catalog Number

CT50300M0UG

Color

Black

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50 Lb

Tool Type

Standard

Trade Name

UNIRAPâ„¢

UPC

781810469156

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

288 mm

Dimension - Length Overall inch

11.34 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5000

Minimum Pack Quantity

1000