HUBBELL
BUR_PPHID-264171_CT-WHT
BUR_PPHID-264171_CT-WHT

CT40300M, Cable Tie, 3.37" Max Bundle, 40 Lb Tensile, Natural

Brand:

Burndy

Catalog ID:

CT40300M

Nylon cable ties, Tensile strength-40 Lbs, Color- Natural, 10.96"L, 0.14"W, 03.37" Bundle Dia.

Standard Cable Tie

Product details

General

Catalog Number

CT40300M

Color

Natural

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

40

Trade Name

UNIRAPâ„¢

UPC

781810332153

Dimensions

Dimension - Bundle Diameter Max inch

3.37 in

Dimension - L Length Overall mm

278 mm

Dimension - Length Overall inch

10.96 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5000

Minimum Pack Quantity

1000

Packaging Type

Bag