text.skipToContent text.skipToNavigation

HLTSB06G

by Hubbell Premise Wiring 

Catalog ID: HLTSB06G

NEXTFRAME Ladder Rack, Triangle Wall Support, 6", Black

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product Details

General

Color Gray
Item Type Modular SystemEasily Configured
Material 3.3 in
Type Wall Supports
UPC 662620819754

Dimensions

Width 6 in

Certifications and Compliance

Nema Rating Heavy Duty

Resources/Downloads