HUBBELL
WBP_HLRF_PRODIMAGE
WBP_HLRF_PRODIMAGE

NEXTFRAME Ladder Rack, Foot Kit

Brand:

Hubbell Premise Wiring

Catalog ID:

HLRF

NEXTFRAME Ladder Rack, Foot Kit

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product details

General

Catalog Number

HLRF

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

8.0 in

Specifications

  • Finish - Black
  • Material - Steel

Type

Foot Kit

UPC

662620819884

Certifications And Compliance

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10

Resources and downloads