HUBBELL
WBP_HLTSB06B_PRODIMAGE
WBP_HLTSB06B_PRODIMAGE

NEXTFRAME Ladder Rack, Triangle Wall Support, 18", Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HLTSB18B

NEXTFRAME® Ladder Rack Triangle Wall Support, 18"

Product details

General

Catalog Number

HLTSB18B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

3.3 in

Specifications

  • Finish - Black
  • Installation - Mounts to Wall
  • Material - Steel

Type

Wall Supports

UPC

662620819785

Dimensions

Width

18 in

Certifications And Compliance

Nema Rating

Heavy Duty

Logistics

Carton Quantity

5

Pallet Quantity

360