HUBBELL
818HAMR
818HAMR
play
RACO: Hinged Adjustable Mud Rings
lock in tab
+1
HAMR App10

2-Gang hinged adjustable mud ring for 4-11/16" sq. boxes

Brand:

Raco

Catalog ID:

818HAMR

2-Gang hinged adjustable mud ring for 4-11/16" sq. boxes

  • 1/2" to 1-3/8" adjustability range
  • Available for 4" square, 4-11/16" square boxes
  • 1-Gang and 2-Gang versions
  • Hindged design allows easy and quick access to install conduit connectors and wiring
  • Adjustment screws are clearly visible and accessible even after device is installed
  • Unique design allows for mud ring to be opened in the field
  • Design allows 2-Gang cover to be installed without removing box screws
  • For use with 2-1/8" deep boxes
  • UL Listed

Product details

General

Catalog Number

818HAMR

UPC

050169992760

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1600

Resources and downloads

Specifications

Sell Sheets

Customer Use Drawings

Videos

play
RACO: Hinged Adjustable Mud Rings