HUBBELL
887
887

4-11/16 in. Square Work, Exposed Work, 20A Receptacle 2.1594 in. Dia

OR

Brand:

Raco

Catalog ID:

887

4-11/16 in. Square Work, Exposed Work, 20A Receptacle 2.1594 in. Dia

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • Includes required hardware for mounting the receptacle
  • Accepts single toggle switch and single 1.406 diameter receptacle
  • 6.5 cu. in. capacity

Product details

General

Catalog Number

887

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

887

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Type

Exposed Cover

UPC

050169008874

Dimensions

Cubic Capacity

10.3 cu.in

Dimensions

0.5 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.5 in

Weight

0.563 lb

Width

4.688 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

2880

Resources and downloads