HUBBELL
243
243
243_app_1
243_app_2

4 in. Square Box, Welded, 2-1/8 in. Deep with AC/MC/Flex Clamps, Four Knockouts, BOX-LOC®, MS Bracket, Flush

Brand:

Raco

Catalog ID:

243

Collection name:

BOX-LOC®

4 in. Square Box, Welded, 2-1/8 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, BOX-LOC®, MS Bracket, Flush

  • Welded steel construction with "MS" BOX-LOC® bracket which allows for positioning on either side of stud
  • 4 in. square x 2-1/8 in. deep
  • BOX-LOC® Bracket is a snap to install. Place the bracket on the open side of the stud first. Slots in the bracket engage the lip of the stud
  • BX clamps provided for steel and alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with three 1/2 in. and one 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 29.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

MS, for Metal Studs

Catalog Number

243

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169002438

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4.625 in

Raised Ground

No

Weight

1.068 lb

Width

5.5 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads