Brand:
Raco
Catalog ID:
8208
Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.
Bracket Type
Catalog Number
Drawn or Welded
EU RoHS Indicator
Fire Resistance
Knockouts
Material
Type
UPC
Wiring System
Actual Depth
Cubic Capacity
Depth
Height
Raised Ground
Weight
Width
Buy American Compliant
Certified Listed
Carton Quantity
Packaging Type
Pallet Quantity