232HS_RACO360_15
232HS_RACO360_15

4 in. Square Box, Welded, 2-1/8 in. Deep, 16 Knockouts, Raised Ground, 10 in. #12 Solid Copper Pigtail, UBS, HM Bracket

Brand:

Raco

Catalog ID:

232HS

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's and Six TKO's, Raised Ground, 10 in. #12 Solid Copper Pigtail, UBS, HM Bracket

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • UBS integrated support provides bracing on back of box for wall cavities between 2-1/2 in - 6 in. thickness, H/M
  • Combination screw heads allow quick installation
  • Welded construction
  • Ten 1/2 in. knockouts and six TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Raised ground, 10 in. #12 stranded copper pigtail
  • Acceptable in 2-hour fire rated walls

Product details

General

Bracket Setback
0.375
Bracket Type
H, for Metal or Wood Studs
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Type
Box
UPC
050169500385
Wiring System
Conduit

Dimensions

Actual Depth
2.676 in
Cubic Capacity
30.3 cu.in
Depth
2.125 in
Height
4 in
Raised Ground
Yes
Weight
1 lb
Width
4.915 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
25
Pallet Quantity
1375