4 in. Square Cover, Raised, 1/2 in. Open, Ears 2-3/4 in. O.C
Request a Quote
Brand:
Raco
Catalog ID:
767
4 in. Square Cover, Raised, 1/2 in. Open, Ears 2-3/4 in. O.C
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Material
767
Type
Fixture Cover
UPC
050169907672
Dimensions
Cubic Capacity
3 cu.in
Depth
0.5 in
Fixture Lbs.
50 lb
Height
4 in
Raised Height
0.5 in
Weight
0.237 lb
Width
4 in
Certifications And Compliance
Certified Listed
cULus Listed
Logistics
Carton Quantity
25
Minimum Pack Quantity
25
Packaging Type
No Packaging
Pallet Quantity
7350
Resources and downloads
Specifications
767
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Certifications
UL COC - E195978-21
Sales Drawings
767
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions