HUBBELL
232HWP
232HWP

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's and Six TKO's, Raised Ground, UBS, HM Bracket

Brand:

Raco

Catalog ID:

8232HWP

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's and Six TKO's, Raised Ground, UBS, HM Bracket

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • UBS integrated support provides bracing on back of box for wall cavities between 2-1/2 in - 6 in. thickness, H/M
  • Combination screw heads allow quick installation
  • Welded construction
  • Ten 1/2 in. knockouts and six TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Raised ground
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

Product details

General

Bracket Setback

0.375

Bracket Type

H, for Metal or Wood Studs

Catalog Number

8232HWP

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169582329

Wiring System

Conduit

Dimensions

Actual Depth

2.676 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4.03 in

Raised Ground

Yes

Weight

0.97 lb

Width

4.91 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads