HUBBELL
753
753
8753_1
8753_2

4 in. Square Cover, Flat with 1/2 in. center KO

Brand:

Raco

Catalog ID:

8753

4 in. Square Cover, Flat with 1/2 in. center KO

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • 3/4 in. raised
  • Drawn steel construction
  • Accepts voltage partition, cat # 981

Product details

General

Catalog Number

8753

EU RoHS Indicator

Contact Manufacturer

Material

8753

Paintable/Stainable

No

Type

Flat Cover

UPC

050169007532

Dimensions

Dimensions

0.063 in x 4.063 in x 4.063 in

Height

4.063 in

Length

0.063 in

Weight

0.286 lb

Width

4.063 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Pallet Quantity

Resources and downloads