HUBBELL
982
982

#14 Solid Insulated Copper Wire Pigtail, 6 in. Length (25/BE)

Brand:

Raco

Catalog ID:

982

#14 Solid Insulated Copper Wire Pigtail, 6 in. Length (25/BE)

  • RACO® 6" and 8" ground pigtails feature 4-way slotted, phillips, hex-head) combo 10-32 captive screws
  • #14 solid insulated copper wire
  • Captive four-way combo head ground screw
  • 6 in. wire length

Product details

General

Accessory Type

Box

Catalog Number

982

EU RoHS Indicator

Contact Manufacturer

Type

Ground Screws

UPC

050169009826

Dimensions

Dimensions

6 in x 0.4 in x 0.5 in

Height

0.5 in

Length

6 in

Weight

0.015 lb

Width

0.4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bundle

Pallet Quantity

Resources and downloads