HUBBELL
998
998

4-Way Combo Head, Green Dye Finish, 3/8 in. Ground Screw for 10-32 Tapped Hole (100/Clam)

Brand:

Raco

Catalog ID:

998

4-Way Combo Head, Green Dye Finish, 3/8 in. Ground Screw for 10-32 Tapped Hole (100/Clam)

  • Four-way combo head
  • Green dye finish
  • Suitable for 10-32 threaded hole
  • 3/8 in. Screw length

Product details

General

Accessory Type

Box

Catalog Number

998

Color

Green

EU RoHS Indicator

Contact Manufacturer

Type

Ground Screws

UPC

050169009987

Dimensions

Dimensions

0.795 in x 0.414 in x 0.414 in

Height

0.414 in

Length

0.795 in

Weight

0.006 lb

Width

0.414 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Clam Shell

Pallet Quantity

84000

Resources and downloads