4 in. Square Cover, Two Device Wallplate, Duplex/Toggle Switch
Request a Quote
Brand:
Raco
Catalog ID:
872
4 in. Square Cover, Two Device Wallplate, Duplex/Toggle Switch
871, 872, and 873 covers are unpainted and manufactured from pre-galvanized steel
Steel construction
Covers a 2-device electrical box
Welded corners designed for tile applications
UL and CSA safety listings
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Paintable/Stainable
No
Type
Cover
UPC
050169008720
Dimensions
Dimensions
0.5 in x 4.56 in x 4.56 in
Height
4.56 in
Length
0.5 in
Raised Height
0.25 in
Weight
0.209 lb
Width
4.56 in
Certifications And Compliance
Certified Listed
cULus Listed
Logistics
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7200
Resources and downloads
Specifications
872
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions