HUBBELL
7322-OW
7322-OW
7322-OW_front

1-3/4 in. Deep Shallow RV Box With Wings for Old Work

Brand:

Raco

Catalog ID:

7322-OW

1-3/4 in. Deep Shallow RV Box with Wings for Old Work

Single gang old work trailer box for use with nonmetallic sheathed cable. Can be installed with as little as a 1-1/2" wall cavity depth and accommodates standard devices.

  • 1-3/4 in. deep
  • 16 cu. in. capacity
  • Accomodates a standard device
  • Old work wings
  • cULus listed

Product details

General

Catalog Number

7322-OW

Color

Black

Construction

Nonmetallic

Material

Polycarbonate

Number of Gang(s)

1-Gang

Old Work or New Work

Old Work

UPC

050169873229

Dimensions

Actual Depth

1.84 in

Cubic Capacity

16 cu.in

Depth

1.75 in

Height

4.2 in

Weight

0.21 lb

Width

4.65 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

1500

Standard Package

50

Resources and downloads