HUBBELL
7825
7825

4 in. Round Non-Metallic Ceiling Box, 2-3/8 in. Deep with Expandable Bar Hanger and Ground Plate

Brand:

Raco

Catalog ID:

7825

4 in. Round Non-Metallic Ceiling Box, 2-3/8 in. Deep with Expandable Bar Hanger and Ground Plate

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Round fixture boxes offer an optional front-mounted grounding screw.
  • Supports up to 10 lb. fixtures - not listed for ceiling fans
  • 6 self-griping NMSC wire entry clamps are integral part of the box
  • 20.0 cu. in capacity
  • Assembled steel ground plate

Product details

General

Cable Clamps

6

Catalog Number

7825

Ceiling Fan Rated

No

Color

Black

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Light

Material

Steel

Type

Box

UPC

050169078259

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

3 in

Cubic Capacity

18 cu.in

Depth

2.375 in

Fixture Lbs.

10 lb

Height

4 in

Weight

0.643 lb

Width

15.25 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515; 1,260,599.

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads