text.skipToContent text.skipToNavigation

7320

by Raco 

Catalog ID: 7320

Single Gang Non-Metallic Shallow Fast Wire Box

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • All outlet boxes have a front-mounted grounding screw with combination straight/Robertson head.
  • Positioning tabs provide fast, accurate mounting on studs or joists.
  • Ground screw provided.

Product Details

General

Color Yellow
Number of Gang(s) 1-Gang
Type Box
UPC 050169073209
Wiring System Nonmetallic Sheathed Cable

Dimensions

Actual Depth 1.81 in
Cubic Capacity 17.0 cu.in
Depth 1.75 in
Height 4.235 in
Weight 0.194 lb
Width 5.22 in

Certifications and Compliance

Certified Listed CSA

Logistics

Carton Quantity 50
Packaging Type No Packaging
Pallet Quantity 1600

Resources/Downloads

Specifications

Terms and Conditions