HUBBELL
7820RAC
7820RAC

1-Gang Rectangular Nonmetallic Cable Box, 3-3/16 in. Deep

Brand:

Raco

Catalog ID:

7820RAC

1-Gang Rectangular Nonmetallic Cable Box, 3-3/16 in. Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Single-gang boxes have knockouts that break out quickly and cleanly for faster installtion.
  • Positioning tabs for fast accurate mounting on studs ot joists.
  • Oversized nail support that resists hammer impact and prevents box deformation.

Product details

General

Catalog Number

7820RAC

Color

Gray

EU RoHS Indicator

Yes

Number of Gang(s)

1-Gang

Type

Box

UPC

050169978207

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

3.188 in

Cubic Capacity

20.3 cu.in

Depth

3.1875 in

Height

3.844 in

Weight

0.244 lb

Width

2.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Pallet Quantity

Resources and downloads