HUBBELL
404
404
404_2
404_1

3-3/4 in. x 2 in. Switch Box, Nongangable, 1 in. Deep, One 1/2 in. KO & NMSC Clamps

Brand:

Raco

Catalog ID:

404

3-3/4 in. x 2 in. Switch Box, Nongangable, 1 in. Deep, One 1/2 in. KO & NMSC Clamps

  • 3-3/4 in. x 2 in., 1 in. deep
  • Shallow switch box is made for use with furring strips and 1/4 in. paneling
  • RACO® "D" bracket is pre-scored and can be broken off if needed
  • Q clamps provided for Nonmetallic Sheathed CAble (NMSC)
  • Supplied with one 1/2 in. knockouts
  • 6.5 cu. in. capacity
  • Non-gangable
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Setback

0.25

Bracket Type

D, for Metal or Wood Studs

Catalog Number

404

Ends Cable

2

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

No

Knockouts

1/2 in

Material

Steel

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169004043

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

1.156 in

Cubic Capacity

6.5 cu.in

Depth

1 in

Height

6.25 in

Weight

0.378 lb

Width

1.969 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads

Specifications

Certifications

Sales Drawings

Terms and Conditions