HUBBELL
570RAC
570RAC

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in Deep, Three 1/2 KO's & AC/MC/Flex Clamps, Plaster Ears

Brand:

Raco

Catalog ID:

570RAC

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in Deep, Three 1/2 KO's & AC/MC/Flex Clamps, Plaster Ears

  • 3 in. x 2 in., 2-3/4 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices.
  • Supplied with seven 1/2 in. knockouts
  • Plaster ears allow a box to be used in "old work" applications
  • 14.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

570RAC

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169005705

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

2.75 in

Cubic Capacity

14 cu.in

Depth

2.75 in

Height

4.219 in

Weight

0.66 lb

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2750

Resources and downloads