HUBBELL
257HWP
257HWP

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, UBS, H Bracket

$59.01 USD

Brand:

Raco

Catalog ID:

257HWP

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, UBS, H Bracket

  • Reference the Box Selection section in the front of this catalog for complete description of bracket types and features
  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • UBS Support - Welded to box, preset bend points to work with wall thickness 2-1/2 in. to 6 in
  • Welded steel construction
  • 4-11/16 in. square x 2-1/8 in. deep
  • Supplied with one 1/2 in. and fifteen 1/2 and 3/4 in. TKO knockouts
  • Combination Phillips/slotted screw heads
  • Raised ground screw feature eliminates interference in surface mounting applications

Product details

General

Bracket Setback

0.375

Bracket Type

H, for Metal or Wood Studs

Catalog Number

257HWP

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169502570

Wiring System

Conduit

Dimensions

Actual Depth

2.75 in

Cubic Capacity

42 cu.in

Depth

2.125 in

Height

4.688 in

Raised Ground

Yes

Weight

1.2 lb

Width

5.603 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads