HUBBELL
WBP_HBL981AVD_PRIMARY
WBP_HBL981AVD_PRIMARY
WBP_HBL981AVD_front_PRODIMAGE

Wall Boxes, Data Boxes, Low Voltage Partition, Pass-thru Capability

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL981AVD

Wall Boxes, Data Boxes, Low Voltage Partition, Pass-thru Capability

  • Compatible with HBL260 and HBL263
  • Compatible with Mud Ring Depths of ½", ¾" and 1¼"
  • Includes (1) Snap-in Strain Relief Bushing

Pre-scoured for use with 1/2", 3/4" and 1-1/4" mud rings;1/2" predrilled hole and bushing

Product details

General

Accessory Type

Dividers

Application

Separates line and low voltage

Application - For Use On

Wall

Catalog Number

HBL981AVD

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Series

Gangable

Size

2-Gang;3-Gang

Type

Low Voltage Divider

UPC

662620249483

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Resources and downloads