HUBBELL
WBP_HBL985_PRODIMAGE
WBP_HBL985_PRODIMAGE
WBP_HBL985_app-1_PRODIMAGE
WBP_HBL985_app-2_PRODIMAGE
+7
WBP_HBL985_app-3_PRODIMAGE

Wall Boxes, Data Box, Gangable, 2- Gang, 4" Depth, 2" KOs

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL985

Wall Boxes, Data Box, Gangable, 2- Gang, 4" Depth, 2" KOs

Gangable design allows for design installation and flexibility;4 inch depth accommodates large cables and required bend radii

Product details

General

Application

  • Flush mount in wall

Application - For Use On

Wall

Catalog Number

HBL985

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

EU RoHS Indicator

Contact Manufacturer

Knockouts

Top KOs- (2) 1/2", (2) 1/2"-3/4" TKO. Bottom KOs- (1)1", 1-1/4", 1-1/2", and 2". Back KOs- (2) 1/2"-3/4" TKO

Material

Pre Galvanized Steel

Mounting Method

Integral Mounting Bracket

Series

Gangable

Size

2-Gang

Specifications

  • Gangable Spacer - Galvanized Steel
  • Mounting Brackets - Galvanized Steel
  • Support Bracket - Galvanized Steel
  • Volume - 54 cubic inches

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585459752

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

10

Pallet Quantity

720