HUBBELL
WBP_WSBA11BSS_PRODIMAGE
WBP_WSBA11BSS_PRODIMAGE
WBP_WSBA11BSS_app_PRODIMAGE
Discontinued

Delivery Systems, Work Surface Boxes, Mini Flip Up, 1) Power, 1) Data, Brushed Stainless Steel

Brand:

Catalog ID:

WSBA11BSS

Delivery Systems, Work Surface Boxes, Mini Flip Up, 1) Power, 1) Data, Brushed Stainless Steel

The Hubbell Work Surface Series products deliver power and low voltage services to the work surface. An open architecture design allows keystone jacks or Hubbell iSTATIONâ„¢ connectivity to configure specific needs for AV and multi-media, making them the perfect solution for kiosks, work stations and hospitality applications.

Mini Version

Product details

General

Application - For Use On

Lift-Up

Catalog Number

WSBA11BSS

Color

Stainless

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Square Lift Up Style

Material - Mounting Hardware

Furniture Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Dimensions - 3.7"L x 3.7"W x 2.93"H

Type

Boxes

UPC

783585315126

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable