HUBBELL
WBP_WSBHTRBSS_PRODIMAGE
WBP_WSBHTRBSS_PRODIMAGE
Discontinued

Furniture Connectivity Boxes, Trim/Cover for WSBH42U, Brushed Stainless

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WSBHTRBSS

Furniture Connectivity Boxes, Trim/Cover for WSBH42U, Brushed Stainless.

Replacement Trim Ring and Top

Product details

General

Application - For Use On

Pop-Up Style

Catalog Number

WSBHTRBSS

Color

Stainless

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Pre-Wired Work Surface Elite Series

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 5.25" Diameter

Type

Boxes

UPC

783585190600

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable