HUBBELL
WBP_WSBF22SV_PRODIMAGE
WBP_WSBF22SV_PRODIMAGE

Furniture Connectivity Boxes, Work Surface, Grommet Style, 1) Power, 1) Data, Silver

Brand:

Hubbell Premise Wiring

Catalog ID:

WSBF22SV

Furniture Connectivity Box Work Surface, Grommet Style, One Power, One Data

Standard Product

Product details

General

Application - For Use On

Grommet Style

Catalog Number

WSBF22SV

Color

Silver

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Grommet Style

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 8.62"L x 3.0"W x 2.25"H

Type

Boxes

UPC

783585190624

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable

Resources and downloads