HUBBELL
WBP_WSBE31UBK_PRODIMAGE
WBP_WSBE31UBK_PRODIMAGE
Discontinued

Furniture Connectivity Boxes, Work Surface, Table Mounted, 3) Power, 2) Data, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WSBE31UBK

Furniture Connectivity Box Work Surface, Table Mount ed, Three Power, Two Data

Lab benches and computer stations often require convenience power and data services for user interface. These two modules offer several configurations that can mount to table edges, above or below the surface.

Standard Product

Product details

General

Application

3) Pre-Wired 15A Outlets, 2) I-Unit iStation Plates

Application - For Use On

Work Surface Mount

Catalog Number

WSBE31UBK

Color

Black

Construction

Fabricated

Construction Material - Main

31 Meunt

EU RoHS Indicator

No

Item Type

Work Surface Mount

Material - Mounting Hardware

Furniture Mount

Number Of Outlets

2-Unit

OEM Brand Name

Hubbell Wiring Device-Kellems

Size

Standard Sized Product

Specifications

Dimensions - 8.25"L x 2.19"W x 2.50"H

Sub Brand

Furniture Connectivity Boxes

Type

Pre-Wired Work Surface Elite Series

UPC

783585190518

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

Industry Standard(s)

UL