HUBBELL
WBP_WSBHTRBK_PRODIMAGE
WBP_WSBHTRBK_PRODIMAGE
WBP_WSBH42U_WSBHTRBK_app_PRODIMAGE
Discontinued

Furniture Connectivity Boxes, Work Surface, Elite Pop-Up Base, Cover for WSBH42U, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WSBHTRBK

Furniture Connectivity Boxes, Work Surface, Elite Pop-Up Base, Cover for WSBH42U, Black

The “Elite” series of work surface boxes offer a higher end solution for the most attractive spaces. Power and data services blend with the environment, but are easy to access. Architectural finishes ensure a pleasing look.

Replacement Trim Ring and Top

Product details

General

Application - For Use On

Pop-Up Style

Catalog Number

WSBHTRBK

Color

Black

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Pre-Wired Work Surface Elite Series

Material - Mounting Hardware

Furniture Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Dimensions - 5.25" Diameter

Type

Boxes

UPC

783585190594

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable