HUBBELL
Image of ZN209-EX ZN209-EX - 3/4" Aluminum Cord Connector, 90° Bend, Cord Range .500-.625, Brown
* Representative image
Image of ZN209-EX ZN209-EX - 3/4" Aluminum Cord Connector, 90° Bend, Cord Range .500-.625, Brown

ZN209-EX - 3/4" Aluminum Cord Connector, 90° Bend, Cord Range .500-.625, Brown

Brand:

Killark

Catalog ID:

ZN209-EX

3/4" Aluminum Cord Connector, 90° Bend, Cord Range .500-.625, Brown

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product details

General

Catalog Number

ZN209-EX

Color

Silver

Color Code

Brown

Cord Range

.500-.625,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series EX

Type

90º Cord Connector

UPC

783936974781

Dimensions

Dimensions

1.79 in x 0.562 in x 2.8 in

Gross Weight with Packaging

0.17

Height

2.8 in

Hub Size

3/4"

Length

1.79 in

Width

0.562 in

Conductor Related

Cable Range

.500 - .625 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR73478

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

15