HUBBELL
KIL_F_ZS310-MG_Angled
* Representative image
KIL_F_ZS310-MG_Angled

ZS203-EX-MG - 3/4" Aluminum Cord Connector, Straight w/ Mesh Grip, Cord Range .187-.250, Red

Brand:

Killark

Catalog ID:

ZS203-EX-MG

3/4" Aluminum Cord Connector, Straight w/ Mesh Grip, Cord Range .187-.250, Red

  • Aluminum fittings are strong, durable and corrosion resistant
  • Internal grommet provides liquidtight seal
  • Stainless steel mesh grips resist corrosion, prevent cord pull-out and control arc-of-bend

Aluminum fittings are strong, durable, and corrosion resistant. Internal grommet provides liquidtight seal. Stainless steel mesh grips resist corrosion, prevent cord pull-out, and control arc-of-bend.

Product details

General

Application

  • Z Series cord connector grips combine aluminum cord connectors with stainless steel mesh grips to provide superior cord pull-out prevention in indoor and outdoor applications. These grips provide enclosure terminations where cords are subjected to moistur

Catalog Number

ZS203-EX-MG

Color

Silver

Color Code

Red

Cord Range

.187-.250,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series EX

Type

Straight Cord Connector With Mesh Grip

UPC

783936973357

Dimensions

Dimensions

1.29 in x 0.55 in x 1.1 in

Gross Weight with Packaging

0.1

Height

1.1 in

Hub Size

3/4"

Length

1.29 in

Width

0.55 in

Conductor Related

Cable Range

.187 - .250 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR73478

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

5