KIL_F_ZN210-MG_Angled
* Representative image
KIL_F_ZN210-MG_Angled

ZN105-MG - 1/2" Cord Connector, Aluminum 90° w/ Mesh Grip, Cord Range .250-.375, White

Brand:

Killark

Catalog ID:

ZN105-MG

1/2" Cord Connector, Aluminum 90° w/ Mesh Grip, Cord Range .250-.375, White

  • Aluminum fittings are strong, durable and corrosion resistant
  • Internal grommet provides liquidtight seal
  • Stainless steel mesh grips resist corrosion, prevent cord pull-out and control arc-of-bend

Aluminum fittings are strong, durable, and corrosion resistant. Internal grommet provides liquidtight seal. Stainless steel mesh grips resist corrosion, prevent cord pull-out, and control arc-of-bend.

Product details

General

Application
  • Z Series cord connector grips combine aluminum cord connectors with stainless steel mesh grips to provide superior cord pull-out prevention in indoor and outdoor applications. These grips provide enclosure terminations where cords are subjected to moistur
Color
  • Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series
Type
  • 90º Cord Connector With Mesh Grip
  • 90º Cord Connector With Mesh Grip
UPC
783936980324

Dimensions

Dimensions
1.56 in x 0.5 in x 2.3 in
Gross Weight with Packaging
0.5
Height
2.3 in
Hub Size
1/2"
Length
1.56 in
Width
0.5 in

Conductor Related

Cable Range
.250 - .375 in

Certifications And Compliance

CSA File Number
LR73478
UL File Number
E22698

Logistics

Carton Quantity
10

Resources and downloads