HUBBELL
KIL_F_ZS514ZP_KCC
* Representative image
KIL_F_ZS514ZP_KCC
KIL_F_ZS002ZP_Angled

ZS203ZP - 3/4" Steel (Zinc Plated) Cord Connector, Cord Range .187-.250, Red

Brand:

Killark

Catalog ID:

ZS203ZP

3/4" Steel (Zinc Plated) Cord Connector, Cord Range .187-.250, Red.

  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring incorporates a split hinge design to prevent friction and provide strain relief, also color-coded for sizing identification
  • These heavy-duty connectors hold up to most manufacturing chemicals including, acid solutions, solvents and other corrosive materials
  • Machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads

Les connecteurs de cordons droits en acier de la série Z sont utilisés pour sécuriser et sceller les cordons ou les câbles entrant dans les boîtiers ou les chemins de roulement. Ces connecteurs à usage intensif résistent à la plupart des produits chimiques de fabrication, y compris les solutions acides, les solvants et autres matières corrosives. Ses

Product details

General

Catalog Number

ZS203ZP

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Naturel

Material

Steel

Series

Z Series

Type

UPC

783936121161

Dimensions

Dimensions

1.27 in x 0.55 in x 1.2 in

Gross Weight with Packaging

0.35

Height

1.2 in

Hub Size

3/4"

Length

1.27 in

Width

0.55 in

Conductor Related

Cable Range

.187 - .250 in

Certifications And Compliance

CSA File Number

LR73478

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

15